IESNA:LM-63-2002
[TEST]P955089
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16851
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2333.3 2636.3 2938.1 3193.5 3388.5 3507 3594 3684.6 3770.5 3869.1
3989.9 4119.9 4281.2 4457.7 4678.3 4992.8 5427 6014.4 6789.9 7782.4
9067.5 10607.9 12035.8 12864.6 12706.8 11490.2 9235.8 6700.5 4299.8 3056.5
2109.3 1322.2 736 160.2 0 0 0
2333.3 2591 2865 3087.9 3253.9 3363 3438.5 3520.9 3607.9 3697.3
3809.9 3944.6 4101.3 4275.4 4484.4 4758.4 5126.3 5612.7 6235 7099.8
8227 9308.9 9839.4 9657.2 9017.5 7944.9 6254.7 4232.5 2285.7 1350.1
744.1 333.2 128.9 16.3 0 0 0
2333.3 2564.3 2776.8 2932.3 3049.6 3120.4 3170.3 3235.3 3292.2 3346.8
3423.4 3525.5 3646.3 3762.3 3886.6 4038.6 4217.4 4432.2 4695.7 4959.2
5039.3 4774.6 4104.8 3318.9 2443.6 1696 1198 864.8 607.1 436.5
294.9 176.5 98.7 44.1 8.1 0 0
2333.3 2498.2 2656 2772.1 2839.5 2874.3 2898.7 2909.1 2902.1 2875.4
2836 2815.1 2791.9 2736.1 2614.3 2440.1 2259 2086.1 1937.5 1836.5
1785.4 1739 1675.1 1567.2 1484.7 1420.9 1223.5 991.4 654.7 458.5
327.4 227.5 150.9 65 9.3 0 0
2333.3 2432 2545.8 2631.7 2678.1 2689.7 2663 2591 2474.9 2324
2161.5 2030.3 1944.4 1892.2 1850.4 1788.9 1700.7 1615.9 1549.7 1514.9
1514.9 1524.2 1526.5 1517.2 1448.8 1297.8 1137.6 1030.8 868.3 697.7
506.1 332 181.1 70.8 4.6 0 0
2333.3 2378.6 2433.2 2495.8 2541.1 2536.5 2474.9 2355.4 2210.3 2074.5
1961.8 1881.8 1835.3 1800.5 1759.9 1697.2 1608.9 1502.2 1397.7 1315.3
1271.1 1276.9 1312.9 1337.3 1328 1287.4 1199.2 1056.4 897.3 747.6
607.1 477.1 347.1 202 87.1 0 0
2333.3 2306.6 2324 2368.2 2416.9 2440.1 2404.1 2325.2 2237 2158
2077.9 1987.4 1893.4 1801.7 1712.3 1618.2 1514.9 1405.8 1302.5 1217.7
1142.3 1078.4 1023.9 989.1 978.6 975.1 956.5 914.8 842.8 741.8
572.3 392.4 217.1 114.9 41.8 0 0
2333.3 2259 2216.1 2225.4 2296.2 2386.7 2457.5 2463.3 2413.4 2334.5
2242.8 2133.7 2007.1 1873.6 1747.1 1626.4 1511.4 1400 1300.2 1222.4
1165.5 1128.4 1098.2 1061 1004.1 914.8 821.9 754.6 694.2 626.9
538.6 416.7 268.2 155.6 51.1 0 0
2333.3 2202.1 2102.3 2087.2 2156.9 2332.2 2520.2 2608.4 2581.7 2481.9
2362.3 2240.5 2111.6 1968.8 1826 1686.7 1555.5 1434.8 1329.2 1247.9
1186.4 1143.4 1126 1114.4 1088.9 1033.2 965.8 889.2 811.4 720.9
610.6 476 350.6 220.6 72 0 0
2333.3 2147.6 1997.8 1923.5 1959.5 2136 2394.8 2602.6 2652.6 2565.5
2420.4 2281.1 2152.2 2017.6 1884.1 1750.6 1618.2 1489.4 1376.8 1290.9
1218.9 1171.3 1136.5 1121.4 1099.3 1058.7 1000.7 935.7 864.8 785.9
676.8 537.5 394.7 217.1 67.3 2.3 0
2333.3 2098.8 1934 1836.5 1850.4 2008.3 2247.4 2456.4 2573.6 2541.1
2419.2 2281.1 2152.2 2024.5 1899.2 1773.8 1643.8 1516.1 1404.6 1310.6
1230.5 1175.9 1135.3 1110.9 1085.4 1039 970.5 896.2 821.9 734.8
626.9 485.2 352.9 188.1 51.1 0 0
2333.3 2089.5 1893.4 1757.5 1732 1836.5 2023.4 2237 2378.6 2392.5
2317.1 2199.8 2083.7 1975.8 1869 1754.1 1633.3 1511.4 1398.8 1302.5
1220.1 1160.9 1109.8 1063.3 1007.6 925.2 810.3 676.8 551.4 448.1
345.9 231 140.5 70.8 5.8 0 0
2333.3 2032.7 1791.2 1600.8 1506.8 1511.4 1570.6 1650.7 1714.6 1748.3
1748.3 1706.5 1653.1 1596.2 1533.5 1467.3 1402.3 1331.5 1246.8 1159.7
1076.1 980.9 882.3 796.3 709.3 592 476 391.2 323.9 257.7
189.2 117.2 54.6 15.1 0 0 0
2333.3 1990.9 1713.4 1482.4 1339.6 1278.1 1258.4 1256 1249.1 1238.6
1216.6 1174.8 1124.9 1065.7 996 939.1 883.4 840.5 812.6 801
785.9 753.4 701.2 635 556.1 473.6 397 329.7 265.8 207.8
148.6 83.6 36 5.8 0 0 0
2333.3 1970 1661.2 1409.3 1243.3 1160.9 1117.9 1080.8 1039 992.5
950.7 917.1 878.8 847.4 810.3 773.1 733.7 682.6 625.7 578.1
529.4 485.2 446.9 416.7 383.1 341.3 294.9 248.4 198.5 152.1
103.3 65 31.3 1.2 0 0 0
2333.3 1952.6 1629.8 1371 1196.8 1104 1047.1 992.5 940.3 888.1
838.1 795.2 754.6 713.9 676.8 640.8 602.5 563 525.9 486.4
449.3 416.7 387.7 356.4 319.2 286.7 249.6 207.8 160.2 118.4
85.9 51.1 17.4 0 0 0 0
2333.3 1968.8 1640.3 1376.8 1188.7 1079.6 1006.5 950.7 903.1 856.7
810.3 766.2 720.9 680.3 643.1 606 567.7 525.9 484.1 441.1
404 372.6 345.9 322.7 299.5 274 239.1 200.8 167.2 138.1
106.8 73.1 26.7 0 0 0 0
2333.3 1978.1 1651.9 1384.9 1184.1 1051.7 974 924 879.9 833.5
789.4 745.3 705.8 668.7 633.8 596.7 559.5 517.7 476 434.2
397 370.3 348.3 329.7 307.6 277.4 236.8 203.2 177.6 150.9
118.4 78.9 31.3 9.3 0 0 0
2333.3 1978.1 1664.7 1395.4 1180.6 1029.7 947.3 899.7 855.6 811.4
762.7 720.9 684.9 645.4 607.1 568.8 529.4 489.9 450.4 413.3
383.1 363.3 344.8 325 294.9 253.1 202 177.6 152.1 124.2
90.5 47.6 19.7 4.6 0 0 0
2333.3 2017.6 1714.6 1444.1 1209.6 1034.3 941.5 891.5 847.4 810.3
767.3 726.7 687.2 648.9 609.5 571.1 531.7 493.4 457.4 424.9
398.2 377.3 356.4 330.8 293.7 234.5 176.5 152.1 127.7 101
72 41.8 22.1 9.3 2.3 0 0
2333.3 2040.8 1748.3 1477.8 1235.2 1050.6 947.3 892.7 849.7 810.3
769.6 730.2 691.9 653.6 616.4 579.3 541 503.8 469 437.6
410.9 388.9 365.7 336.6 296 234.5 174.1 149.8 124.2 98.7
68.5 40.6 23.2 11.6 5.8 0 0
2333.3 2050.1 1770.3 1506.8 1258.4 1079.6 951.9 898.5 850.9 817.2
778.9 740.6 703.5 666.3 630.3 595.5 558.4 521.2 486.4 451.6
423.7 400.5 376.1 349.4 299.5 238 184.6 161.4 134.7 108
76.6 46.4 27.9 17.4 10.4 4.6 0
2333.3 2115.1 1871.3 1619.4 1369.8 1150.4 996 910.1 863.7 826.5
792.9 758 723.2 688.4 652.4 616.4 580.4 543.3 509.6 477.1
448.1 421.4 394.7 364.5 327.4 279.8 220.6 188.1 160.2 132.3
101 63.8 39.5 25.5 18.6 9.3 0
2333.3 2163.8 1963 1739 1499.8 1272.3 1081.9 939.1 868.3 826.5
792.9 759.2 725.5 690.7 655.9 618.7 579.3 543.3 508.5 476
449.3 421.4 392.4 359.9 323.9 284.4 239.1 200.8 173 145.1
116.1 83.6 43 25.5 16.3 8.1 0
2333.3 2210.3 2069.8 1892.2 1693.7 1475.5 1261.9 1056.4 900.8 834.7
795.2 759.2 725.5 690.7 653.6 617.6 579.3 541 503.8 464.3
427.2 392.4 359.9 329.7 304.1 274 236.8 197.3 160.2 131.2
105.6 78.9 44.1 19.7 10.4 3.5 0
2333.3 2284.6 2217.2 2113.9 1946.8 1755.2 1563.7 1368.7 1115.6 912.4
816.1 770.8 733.7 697.7 662.8 626.9 589.7 552.6 514.3 473.6
435.3 397 362.2 329.7 298.3 265.8 231 197.3 160.2 121.9
94 66.2 41.8 22.1 10.4 4.6 0
2333.3 2361.2 2375.1 2361.2 2281.1 2155.7 2007.1 1842.3 1631 1358.2
1076.1 867.2 767.3 722.1 688.4 655.9 621.1 590.9 561.9 527
492.2 449.3 406.3 366.8 335.5 305.3 335.5 351.7 265.8 212.4
140.5 103.3 59.2 29 13.9 7 0
2333.3 2436.6 2537.6 2620.1 2652.6 2627 2544.6 2436.6 2335.6 2214.9
2030.3 1779.6 1485.9 1186.4 943.8 814.9 777.8 749.9 701.2 657
623.4 593.2 550.2 518.9 546.8 567.7 478.3 363.3 220.6 164.8
123.1 89.4 60.4 34.8 17.4 5.8 0
2333.3 2513.3 2702.5 2878.9 3010.1 3085.6 3090.2 3047.3 3006.6 2993.9
2985.7 2950.9 2882.4 2796.5 2687.4 2560.9 2401.8 2249.7 2196.3 2396
2829 3241.1 3302.6 2862.7 2019.9 1196.8 707 444.6 307.6 225.2
170.6 123.1 83.6 47.6 18.6 4.6 0
2333.3 2587.6 2853.4 3116.9 3337.5 3479.1 3546.4 3569.6 3592.9 3633.5
3696.2 3777.4 3874.9 3964.3 4053.7 4121 4227.8 4419.4 4776.9 5362
6121.2 6944.3 7747.6 8365.1 8437.1 7857.8 6745.7 5270.3 3679.9 2299.7
1336.1 795.2 452.7 170.6 52.2 2.3 0
2333.3 2614.3 2921.9 3227.2 3480.3 3647.4 3731 3767 3800.6 3847.1
3910.9 3987.5 4087.4 4188.4 4297.5 4446.1 4659.7 4970.8 5430.5 6067.8
6914.1 8030.8 9553.9 11443.7 12662.6 12367.8 11463.5 10219 8875.9 7601.3
6297.7 4859.4 3325.9 1954.9 792.9 199.7 0
2333.3 2634 2968.3 3316.6 3592.9 3773.9 3863.3 3890 3904 3910.9
3928.3 3951.6 3981.7 3994.5 4035.1 4125.7 4284.7 4537.8 4947.6 5550.1
6361.5 7493.3 9196.3 11699.1 15027.3 16086 15231.6 14218.2 13096.8 11929
10206.3 7975.1 5558.2 3383.9 1336.1 427.2 0
2333.3 2678.1 3072.8 3475.6 3808.8 4010.8 4068.8 4032.8 3946.9 3822.7
3685.7 3554.5 3424.5 3303.8 3244.6 3315.4 3624.2 4172.1 4835 5456
6044.6 6730.7 7668.6 9021 11610.9 14712.7 14080 12576.7 11590 10914.4
9952 8560.2 6687.7 4655 1820.2 299.5 0
2333.3 2701.3 3180.8 3619.6 3970.1 4140.8 4137.3 3989.9 3756.5 3510.4
3277.1 3082.1 2931.2 2842.9 2930 3363 4100.1 5001 5951.7 6953.5
8049.4 9093 10089 11244.1 12951.7 15131.8 15555.5 14431.8 13171.1 11879.1
10344.4 8283.9 5843.8 2829 1107.5 124.2 0
2333.3 2737.3 3204 3666 4023.5 4195.3 4122.2 3862.2 3533.7 3270.1
3035.6 2848.7 2715.2 2685.1 2937 3604.5 4595.8 5841.4 7377.3 9243.9
11290.5 13395.1 15498.6 17389.7 19538.4 21514.2 22014.5 21110.2 19386.3 17086.7
14062.6 9898.6 6424.2 3552.2 1713.4 198.5 0
2333.3 2739.6 3209.8 3666 4011.9 4165.2 4090.9 3837.8 3511.6 3219.1
2984.6 2801.2 2680.4 2697.8 3048.4 3835.5 4970.8 6459 8350.1 10502.3
12696.3 14843.9 17004.2 19230.8 21748.7 23579.3 23682.7 22238.6 19721.8 16392.5
12912.2 9591 6267.5 3646.3 1445.3 182.3 0
2333.3 2739.6 3198.2 3638.1 3955 4100.1 4082.7 3919.1 3667.1 3390.9
3144.8 2961.3 2834.8 2824.4 3100.7 3792.5 4807.1 6020.2 7437.6 9009.4
10580.1 12157.7 13673.7 15196.8 17284 19329.4 19876.2 18858.1 17127.3 14874.1
12358.5 9579.4 7214.7 4296.3 1631 143.9 0
2333.3 2708.3 3135.5 3536 3826.2 3974.8 4022.4 3995.7 3885.4 3719.4
3534.8 3357.2 3204 3121.5 3198.2 3573.1 4254.5 5133.3 6070.1 6938.4
7776.6 8512.6 9206.8 10177.2 12023 13876.9 13637.8 12063.6 10610.2 9325.2
7720.9 5802 3892.4 1893.4 531.7 65 0
2333.3 2707.1 3089 3440.8 3695 3836.6 3917.9 3970.1 3996.8 4005
3991 3951.6 3902.8 3849.4 3841.3 3935.3 4223.2 4727 5432.8 6236.1
7156.7 8299 9808.1 11767.6 13827 14214.7 12057.8 9318.2 6853.7 4990.5
3916.7 2861.5 2075.6 1221.2 340.1 13.9 0
2333.3 2643.3 2964.8 3260.8 3476.8 3606.8 3703.1 3786.7 3864.5 3963.2
4070 4176.8 4312.6 4442.6 4619.1 4882.6 5262.2 5804.3 6625 7744.1
9111.6 10698.5 12583.7 14691.8 15447.5 14334.3 11702.6 8781.9 5930.8 4277.8
3094.8 2065.2 1243.3 286.7 7 0 0
2333.3 2636.3 2938.1 3193.5 3388.5 3507 3594 3684.6 3770.5 3869.1
3989.9 4119.9 4281.2 4457.7 4678.3 4992.8 5427 6014.4 6789.9 7782.4
9067.5 10607.9 12035.8 12864.6 12706.8 11490.2 9235.8 6700.5 4299.8 3056.5
2109.3 1322.2 736 160.2 0 0 0
